COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C-SPW2215-207N1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-SPW2215-207N1

Base to Bore Centerline

N/A 3.1500 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Adapter Mount

Series

N/A SPW

UPC Code

N/A 4547359036572

Mounting Type

N/A 2-Bolt Base

Weight

N/A 5.7300 lb