COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SPW2211-115N1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPW2211-115N1

Base to Bore Centerline

N/A 70 mm

Base Width

N/A 70 mm

Bolt Center-to-Center Length

N/A 210 mm

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Ductile Iron

Lubrication

N/A Lubrication Fitting

Series

N/A SPW

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 3.3125 in

Overall Length

N/A 3.7031 in

Overall Width

N/A 120 mm

Radial Dynamic Load Capacity

N/A 21000 lb

Radial Static Load Capacity

N/A 24700 lb

Replacement Bearing

N/A MX-W22211BLLKC3

Seal Type

N/A Contact with Flinger