Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905209710 |
Manufacturer Part Number |
N/A FFM018022012 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 18 mm |
Flange Diameter |
N/A 26 mm |
Flange Width |
N/A 2.0 mm |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 22 mm |
Overall Length |
N/A 12 mm |
Series |
N/A FFM |
Sleeve Bearing Type |
N/A Flanged Bearing |
Standards Met |
N/A American Society for Testing and Materials (ASTM) |
Weight |
N/A 0.0270 lb |
Features & Benefits |
N/A
|