Item # |
Item Name |
Bore Diameter |
Flange Width |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
02626404 | N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 25 mm | Flange Width N/A 3.5 mm | Outside Diameter N/A 30 mm | Overall Length N/A 20 mm |
02626409 | N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 16 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 16 mm |
02626410 | N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 16 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 12 mm |
02706767 | N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 16 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 20 mm |
02718195 | N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 4 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 8 mm | Overall Length N/A 4 mm |
02745993 | N/A Bunting FFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 10 mm | Flange Width N/A 1.5 mm | Outside Diameter N/A 13 mm | Overall Length N/A 8 mm |
05171653 | N/A Bunting EP Series 6 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 6 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 10 mm | Overall Length N/A 10 mm |
07580056 | N/A Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 16 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 20 mm | Overall Length N/A 12 mm |
07631851 | N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 50 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 56 mm | Overall Length N/A 50 mm |
07661406 | N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 18 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 22 mm |
07693427 | N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 50 mm | Flange Width N/A 5.0 mm | Outside Diameter N/A 60 mm | Overall Length N/A 50 mm |
07721866 | N/A Bunting FFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 10 mm | Flange Width N/A 1.5 mm | Outside Diameter N/A 13 mm | Overall Length N/A 6 mm |
07977524 | N/A Bunting FFM Series 20 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 20 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 26 mm | Overall Length N/A 20 mm |
00023437 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 10 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 16 mm | Overall Length N/A 10 mm |
08006527 | N/A Bunting FFM Series 3 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 3 mm | Flange Width N/A 1.5 mm | Outside Diameter N/A 6 mm | Overall Length N/A 6 mm |
08006528 | N/A Bunting FFM Series 3 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 3 mm | Flange Width N/A 1.5 mm | Outside Diameter N/A 6 mm | Overall Length N/A 12 mm |
08006529 | N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 4 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 8 mm | Overall Length N/A 6 mm |
08006530 | N/A Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 4 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 8 mm | Overall Length N/A 10 mm |
08006531 | N/A Bunting FFM Series 6 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 6 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 10 mm | Overall Length N/A 16 mm |
08006532 | N/A Bunting FFM Series 14 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 14 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 20 mm | Overall Length N/A 18 mm |
08006533 | N/A Bunting FFM Series 15 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 15 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 21 mm | Overall Length N/A 12 mm |
08006534 | N/A Bunting FFM Series 15 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 15 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 21 mm | Overall Length N/A 25 mm |
08006535 | N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 18 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 12 mm |
08006536 | N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 18 mm | Flange Width N/A 2.0 mm | Outside Diameter N/A 22 mm | Overall Length N/A 25 mm |
08006537 | N/A Bunting FFM Series 18 Millimeter (mm) Bore Diameter Metric Flanged Bearing | Bore Diameter N/A 18 mm | Flange Width N/A 3.0 mm | Outside Diameter N/A 24 mm | Overall Length N/A 25 mm |