COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
924800 5H60P Hub Collar
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 924800

Bore Size

N/A 1.9410 in

Bore Style

N/A Straight Shaft

For Use With

N/A 4H60P Series Clutches 5H60P Series Clutches

Parts Category

N/A Adapters Bushings Couplings

Weight

N/A 1.5 lb

Features & Benefits

Features & Benefits

N/A Allows clutch non-full shaft insertion when coupling shafts

General Information

General Information

N/A Includes set screws and mounting screws. Requires drilling and tapping clutch hub end to mount extension.