Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801493 |
Model Number |
N/A FMCE-875 |
Approximate Clutch Facing Life |
N/A 290 hp·hr |
Bore Size |
N/A 0.8750 in |
Bore Type |
N/A Finished with Keyway and 1 Setscrew |
Clutch Air Chamber Volume when New |
N/A 1.493 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 2.145 in³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Effective Area |
N/A 12.84 in² |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Peak Thermal Input Rate |
N/A 11.60 hp |
Clutch Response Factor |
N/A 0.065 |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Enclosed |
Drive Arrangement |
N/A Flange Mount |
Drive Inertia |
N/A 6.20 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Frame Size |
N/A 143TC 145TC |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 1800 rpm |
Maximum Continuous Thermal Dissipation |
N/A 0.18 hp |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 5 psi |
Mounting Configuration |
N/A Flange/Foot Mounted |
Overall Diameter |
N/A 7.81 in |
Overall Length |
N/A 5.86 in |
Overhung Load Capacity |
N/A 195 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 7.10 lb/in² |
Weight |
N/A 40.00 lb |