Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
---|---|---|---|---|---|
00866829 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 800102 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
00868376 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802810 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00868532 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802820 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00868679 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802830 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00868822 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802840 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00868959 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802850 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00869116 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802855 | Bore Size N/A 3/4 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00869257 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802851 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
00870591 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805210 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00870721 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805220 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00870847 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805230 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00870970 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805240 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00871099 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805250 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00871221 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805260 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00871341 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805270 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00871460 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805275 | Bore Size N/A 1 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00871706 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805271 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
00876896 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807610 | Bore Size N/A 1.6250 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00876985 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807620 | Bore Size N/A 1.6250 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00877064 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807630 | Bore Size N/A 1.6250 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00877143 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807640 | Bore Size N/A 1.6250 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00877222 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807650 | Bore Size N/A 1.6250 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00877309 | N/A Nexen 1.4375 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 807655 | Bore Size N/A 1.4375 in | Clutch Air Chamber Volume when New N/A 0.644 in³ | Engagement N/A Air Engaged |
00878645 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810010 | Bore Size N/A 1.8750 in | Clutch Air Chamber Volume when New N/A 1.246 in³ | Engagement N/A Air Engaged |
00878723 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810020 | Bore Size N/A 1.8750 in | Clutch Air Chamber Volume when New N/A 1.246 in³ | Engagement N/A Air Engaged |