Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CDG5BA63TNSR-75-X165US |
Body Material |
N/A Stainless Steel |
Bore Diameter |
N/A 63 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Air Cushion |
Magnet Included |
N/A Built-in |
MINO |
N/A 31774X93627 |
Mounting Type |
N/A Basic Type |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Seal Material |
N/A Standard Nitrile Rubber (NBR) |
Series |
N/A CG5 |
Weight |
N/A 3.46 kg |
Package Type |
N/A Each |