COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CG5BA20SR-75

C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CG5BA20SR-75

Body Material

N/A Stainless Steel

Bore Diameter

N/A 20 mm

Country Of Origin

N/A US

Cushion Type

N/A Air Cushion

MINO

N/A 41774X98180

Mounting Type

N/A Basic Type

Piston Action

N/A Double-Acting

Port Thread Standard

N/A RC

Seal Material

N/A Nitrile Rubber (NBR)

Series

N/A CG5

Weight

N/A 0.46 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, single rod CG5-S cylinder
  • All stainless steel external parts
  • Special scraper prevents water from entering cylinder
  • Auto switch capable