COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK4S-60N 6 mm Nut Fitting
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK4S-60N

Body Size

N/A 1/4 in

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 6 mm

Weight

N/A 0.15 lb