COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK6S-16H
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK6S-16H

Body Size

N/A 1/2 in

Fitting Type

N/A One-Touch Tube - Straight

Tube Fitting Size

N/A 16 mm

Hose Connection Type

N/A One-Touch Tube - Straight

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 16 mm

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic Water