COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK130P-03MS
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130P-03MS

Coupling Component

N/A Plug

British Standard Pipe Taper (BSPT) Thread Size

N/A 3/8 in

Male Thread Size

N/A 3/8-19

Hose Connection Type

N/A Male British Standard Pipe Taper (BSPT)

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 3/8 in

Weight

N/A 0.09 lb

Working Pressure

N/A 217 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic