COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Hose Connection Type

Thread/Hose Inside Diameter/Tube Outside Diameter

Working Pressure

N/A SMC® 0.07 Pound (lb) Weight Pneumatic Plug N/A KK130P-02F N/A Female British Standard Pipe Taper (BSPT) N/A 1/4 in N/A 217 psi
N/A SMC® 0.05 Pound (lb) Weight Pneumatic Plug N/A KK130P-02MS N/A Male British Standard Pipe Taper (BSPT) N/A 1/4 in N/A 217 psi
N/A SMC® 0.09 Pound (lb) Weight Pneumatic Plug N/A KK130P-03MS N/A Male British Standard Pipe Taper (BSPT) N/A 3/8 in N/A 217 psi
N/A SMC® Pneumatic Plug N/A KK130P-04MS N/A Male British Standard Pipe Taper (BSPT) N/A 1/2 in N/A 217 psi
N/A SMC® 0.06 Pound (lb) Weight Pneumatic Plug N/A KK130P-07H N/A Hose Barb N/A 1/4 in N/A 217 psi
N/A SMC® 0.07 Pound (lb) Weight Pneumatic Plug N/A KK130P-08H N/A One-Touch Tube - Straight N/A 8 mm N/A 145 psi
N/A SMC® Pneumatic Plug N/A KK130P-09B N/A Hose Barb N/A 1/4 in N/A 217 psi
N/A SMC® 0.05 Pound (lb) Weight Pneumatic Plug N/A KK130P-11B N/A Hose Barb N/A 3/8 in N/A 217 psi
N/A SMC® 0.07 Pound (lb) Weight Pneumatic Plug N/A KK130P-11H N/A Hose Barb N/A 3/8 in N/A 217 psi
N/A SMC® 0.06 Pound (lb) Weight Pneumatic Plug N/A KK130P-13B N/A Hose Barb N/A 1/2 in N/A 217 psi
N/A SMC® 0.11 Pound (lb) Weight Pneumatic Plug N/A KK130P-80N N/A Nut Fitting N/A 8 mm N/A 217 psi
N/A SMC® 0.04 Pound (lb) Weight Pneumatic Plug N/A KK130P-N01MS N/A Male National Pipe Thread (NPT) N/A 1/8 in N/A 217 psi
N/A SMC® 0.05 Pound (lb) Weight Pneumatic Plug N/A KK130P-N02F N/A Female National Pipe Thread (NPT) N/A 1/4 in N/A 217 psi
N/A SMC® 0.05 Pound (lb) Weight Pneumatic Plug N/A KK130P-N02MS N/A Male National Pipe Thread (NPT) N/A 1/4 in N/A 217 psi
N/A SMC® Pneumatic Plug N/A KK130P-N03F N/A Female National Pipe Thread (NPT) N/A 3/8 in N/A 217 psi
N/A SMC® 0.19 Pound (lb) Weight Pneumatic Plug N/A KK130P-N03MS N/A Male National Pipe Thread (NPT) N/A 3/8 in N/A 217 psi
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1