COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK130P-08H
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130P-08H

Coupling Component

N/A Plug

Tube Fitting Size

N/A 8 mm

Hose Connection Type

N/A One-Touch Tube - Straight

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 8 mm

Weight

N/A 0.07 lb

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic