UPC Code |
N/A 637401447884 |
Manufacturer Part Number |
N/A FSRM063608BF18 |
Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Prop 65 |
N/A Yes |
Bearing Material |
N/A GCr15 Steel |
Bore Diameter |
N/A 0.38 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 635 lbf |
Finish/Coating |
N/A Zinc |
Flange Diameter |
N/A 1.245 in |
Inner Ring Width |
N/A 0.5000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 1500 rpm |
Outer Ring Width |
N/A 0.375 in |
Outside Diameter |
N/A 1.1250 in |
Outside Diameter Design |
N/A Flanged |
Outside Ring Shape |
N/A Flanged |
Overall Width |
N/A 0.5000 in |
Precision Rating |
N/A Unground |
Radial Dynamic Load Capacity |
N/A 635 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.086 lb |
Features & Benefits |
N/A
|