COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Maximum Speed

Outside Diameter

N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 1400 lbf N/A 1500 rpm N/A 1.75 in
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 1328 lbf N/A 1500 rpm N/A 1.50 in
N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 330 lbf N/A 1500 rpm N/A 0.6875 in
N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 403 lbf N/A 1500 rpm N/A 0.8750 in
N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 425 lbf N/A 1500 rpm N/A 0.8750 in
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 635 lbf N/A 1500 rpm N/A 1.06 in
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 635 lbf N/A 1500 rpm N/A 1.1250 in
N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing N/A 635 lbf N/A 1500 rpm N/A 1.0625 in
N/A Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearing N/A N/A N/A
N/A Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearing N/A N/A N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1