Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A SRM052804BF18 |
UPC Code |
N/A 637401448218 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 425 lbf |
Bearing Material |
N/A GCr15 Steel |
Bore Diameter |
N/A 0.31 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 425 lbf |
Finish/Coating |
N/A Zinc |
Inner Ring Width |
N/A 0.2500 in |
Maximum Speed |
N/A 1200 rpm |
Outer Ring Width |
N/A 0.25 in |
Outside Diameter |
N/A 0.8750 in |
Outside Diameter Design |
N/A Straight |
Outside Ring Shape |
N/A Straight |
Overall Width |
N/A 0.2500 in |
Radial Dynamic Load Capacity |
N/A 425 lbf |
Radial Static Load Capacity |
N/A 425 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 425 lbf |
Weight |
N/A 0.029 lb |
Features & Benefits |
N/A
|