COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A SRM062804BF18

UPC Code

N/A 637401448225

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 445 lbf

Bearing Material

N/A GCr15 Steel

Bore Diameter

N/A 0.38 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Capacity

N/A 445 lbf

Finish/Coating

N/A Zinc

Inner Ring Width

N/A 0.2500 in

Maximum Speed

N/A 1200 rpm

Outer Ring Width

N/A 0.25 in

Outside Diameter

N/A 0.8750 in

Outside Diameter Design

N/A Straight

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.2500 in

Radial Dynamic Load Capacity

N/A 445 lbf

Radial Static Load Capacity

N/A 445 lbf

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 445 lbf

Weight

N/A 0.028 lb

Features & Benefits

Features & Benefits

N/A
  • Unground full complement radial ball bearings are used for moderate axial loads up to 1,500 RPMS
  • They are hardened for maximum shock resistance.
  • Open Bearing design without seals or shields and are intended to be lubricated in place and periodically maintained
  • Round bore bearings are designed for mounting on round shafts.