COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RC-050-S Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A RC-050-S

Series

N/A RC

Bore Size

N/A 1/2 in

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Set Screw without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 1 in

Overall Length

N/A 1.5000 in

Set Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880

Set Screw Thread Size

N/A 1/4-20 x 1/4 in

Weight

N/A 0.24 lb