COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RC-137-4H@90 1.3750" ID Rigid Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A RC-137-4H@90

Series

N/A RC4H

Bore Size

N/A 1.3750 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Set Screw without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 2.50 in

Overall Length

N/A 4-1/2 in

Set Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Set Screw Thread Size

N/A 3/8-16 x 1/2 in

Weight

N/A 55.1504 oz