Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
04298096 | N/A Climax Metal RC4H Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/4 in | Finish N/A Black Oxide | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
04298025 | N/A Climax Metal RC4H Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/4 in | Finish N/A Plain | Outside Diameter N/A 0.50 in | Overall Length N/A 0.7500 in |
04298121 | N/A Climax Metal RC4H Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.3125 in | Finish N/A Black Oxide | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
04298033 | N/A Climax Metal RC4H Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.3125 in | Finish N/A Plain | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.0000 in |
04298027 | N/A Climax Metal RC4H Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/8 in | Finish N/A Plain | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
04298109 | N/A Climax Metal RC4H Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
04298026 | N/A Climax Metal RC4H Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1/2 in | Finish N/A Plain | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
04298110 | N/A Climax Metal RC4H Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 5/8 in | Finish N/A Black Oxide | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
04298028 | N/A Climax Metal RC4H Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 5/8 in | Finish N/A Plain | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
04298111 | N/A Climax Metal RC4H Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/4 in | Finish N/A Black Oxide | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
04298029 | N/A Climax Metal RC4H Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 3/4 in | Finish N/A Plain | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
04298112 | N/A Climax Metal RC4H Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.8750 in | Finish N/A Black Oxide | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
04298030 | N/A Climax Metal RC4H Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 0.8750 in | Finish N/A Plain | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
04298107 | N/A Climax Metal RC4H Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1 in | Finish N/A Black Oxide | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
04298133 | N/A Climax Metal RC4H Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1 in | Finish N/A Plain | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
04298123 | N/A Climax Metal RC4H Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.1250 in | Finish N/A Black Oxide | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |
04298037 | N/A Climax Metal RC4H Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1-1/4 in | Finish N/A Plain | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
04298124 | N/A Climax Metal RC4H Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1-1/4 in | Finish N/A Black Oxide | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
04298125 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.3750 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707917 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.3750 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
04298126 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1-1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707918 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1-1/2 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707947 | N/A Climax Metal RC4H Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.7500 in | Finish N/A Black Oxide | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
06707919 | N/A Climax Metal RC4H Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 1.7500 in | Finish N/A Plain | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
06707794 | N/A Climax Metal RC4H Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling | Bore Size N/A 2 in | Finish N/A Black Oxide | Outside Diameter N/A 3.3125 in | Overall Length N/A 4-1/2 in |