COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CR2C-050-S Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A CR2C-050-S

Series

N/A CR2C

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.5000 in

Locking Device

N/A Clamp

Material

N/A Stainless Steel - 316

Outside Diameter

N/A 1.1250 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A 316 Stainless Steel

Screw Thread Size

N/A 8-32 x 1/2 in

Weight

N/A 0.08 lb

Width

N/A 0.4063 in