Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
---|---|---|---|---|---|
02393082 | N/A Climax Metal CR2C Series 1.2500 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Steel Clamping Collar | Finish N/A Yellow Zinc Dichromate | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
02393084 | N/A Climax Metal CR2C Series 1.2500 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Stainless Steel Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
02393079 | N/A Climax Metal CR2C Series 0.7500 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Stainless Steel Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
02393081 | N/A Climax Metal CR2C Series 0.6250 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Stainless Steel Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in |
02393091 | N/A Climax Metal CR2C Series 0.6250 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Steel Clamping Collar | Finish N/A Yellow Zinc Dichromate | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in |
02393078 | N/A Climax Metal CR2C Series 0.5000 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Steel Clamping Collar | Finish N/A Yellow Zinc Dichromate | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in |
02393087 | N/A Climax Metal CR2C Series 1.0000 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Steel Clamping Collar | Finish N/A Yellow Zinc Dichromate | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
02393083 | N/A Climax Metal CR2C Series 0.5000 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Stainless Steel Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in |
02393088 | N/A Climax Metal CR2C Series 0.7500 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Steel Clamping Collar | Finish N/A Yellow Zinc Dichromate | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
07026794 | N/A Climax Metal CR2C Series 1.0000 Inch (in) Inside Diameter Corrosion Resistant Two-Piece Stainless Steel Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |