COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ESC-050 Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ESC-050

Series

N/A ESC

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.5000 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1.3750 in

Screw/Locking Style

N/A Clamp Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 8-32 x 5/8 in

Weight

N/A 0.220 lb

Width

N/A 0.7500 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance.