COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

N/A Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.2500 in N/A 2.50 in N/A 1/4-28 x 5/8 in N/A 1 in
N/A Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.0000 in N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
N/A Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.7500 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
N/A Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.6250 in N/A 1.50 in N/A 10-32 x 5/8 in N/A 0.7500 in
N/A Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.0000 in N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
N/A Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.6250 in N/A 1.50 in N/A 10-32 x 5/8 in N/A 0.7500 in
N/A Climax Metal ESC Series 1.5000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.5000 in N/A 2.75 in N/A 1/4-28 x 5/8 in N/A 1 in
N/A Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.2500 in N/A 2.50 in N/A 1/4-28 x 5/8 in N/A 1 in
N/A Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.7500 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
N/A Climax Metal ESC Series 0.5000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.5000 in N/A 1.3750 in N/A 8-32 x 5/8 in N/A 0.7500 in
N/A Climax Metal ESC Series 0.5000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.5000 in N/A 1.3750 in N/A 8-32 x 5/8 in N/A 0.7500 in
N/A Climax Metal ESC Series 1.5000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.5000 in N/A 2.75 in N/A 1/4-28 x 5/8 in N/A 1 in
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1