COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
H1C-093-A Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A H1C-093-A

Series

N/A H1C

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.9375 in

Locking Device

N/A Clamp

Material

N/A Aluminum - American Society for Testing and Materials (ASTM) B211

Outside Diameter

N/A 0.8750 in

Relief Cut

N/A Yes

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 1/4-28 x 5/8 in

Weight

N/A 0.26 lb

Width

N/A 0.5000 in

General Information

General Information

N/A Effective on hard and soft shafts -Design fully engages the shaft without marring - 360 degree clamping force - Recessed screw head provides an outside surface free of major projection for safety - Aluminum is lightweight and corrosion resistant.