Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
---|---|---|---|---|---|
00214158 | N/A Climax Metal H1C Series 2.0000 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 5/16-24 x 1 in |
00213932 | N/A Climax Metal H1C Series 0.4375 Inch (in) Inside Diameter and 1.0625 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.4375 in | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in |
00213916 | N/A Climax Metal H1C Series 0.3750 Inch (in) Inside Diameter and 1.0625 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in |
00214077 | N/A Climax Metal H1C Series 1.4375 Inch (in) Inside Diameter and 2.3750 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
00214112 | N/A Climax Metal H1C Series 1.6875 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.6875 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
00214118 | N/A Climax Metal H1C Series 1.6875 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.6875 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
00214059 | N/A Climax Metal H1C Series 1.3125 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.3125 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
00213881 | N/A Climax Metal H1C Series 0.1875 Inch (in) Inside Diameter and 0.8125 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in |
00214286 | N/A Climax Metal H1C Series 3.0000 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 4.50 in | Screw Thread Size N/A 3/8-24 x 1 in |
00213963 | N/A Climax Metal H1C Series 0.6875 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.6875 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 1/2 in |
00214148 | N/A Climax Metal H1C Series 1.9375 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 5/16-24 x 1 in |
00214178 | N/A Climax Metal H1C Series 2.1875 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.50 in | Screw Thread Size N/A 5/16-24 x 1 in |
00214047 | N/A Climax Metal H1C Series 1.2500 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
00213942 | N/A Climax Metal H1C Series 0.5000 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in |
00214091 | N/A Climax Metal H1C Series 1.5000 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
00213982 | N/A Climax Metal H1C Series 0.8125 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.8125 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
00213936 | N/A Climax Metal H1C Series 0.5000 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in |
00214124 | N/A Climax Metal H1C Series 1.7500 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
00213905 | N/A Climax Metal H1C Series 0.3125 Inch (in) Inside Diameter and 0.8125 Inch (in) Outside Diameter One-Piece Aluminum Recessed Screw Clamping Collar | Finish N/A Plain | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in |
00213991 | N/A Climax Metal H1C Series 0.8750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
00214062 | N/A Climax Metal H1C Series 1.3125 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.3125 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
02758580 | N/A Climax Metal H1C Series 3.1875 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 3.1875 in | Outside Diameter N/A 4.50 in | Screw Thread Size N/A 3/8-24 x 1 in |
00213945 | N/A Climax Metal H1C Series 0.5625 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter One-Piece Steel Recessed Screw Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.5625 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in |
00214071 | N/A Climax Metal H1C Series 1.3750 Inch (in) Inside Diameter and 2.3750 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
00213960 | N/A Climax Metal H1C Series 0.6250 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Recessed Screw Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 1/2 in |