Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A HF3C |
UPC Code |
N/A 637400155001 |
Prop 65 |
N/A Yes |
Ball Diameter |
N/A 0.437 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.312 mm |
Bore Diameter |
N/A 0.19 in |
ECCN |
N/A 2A001 |
Finish/Coating |
N/A Steel |
Head Diameter |
N/A 0.625 in |
Head Width |
N/A 0.250 in |
Housing Material |
N/A Carbon Steel |
Length to Ball Center |
N/A 1.2500 in |
Lubrication Type |
N/A Non-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 6.5 º |
Overall Height |
N/A 1.3750 in |
Race Material |
N/A Brass |
Radial Static Load Capacity |
N/A 1850 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.1900-32 |
Shank Thread Length |
N/A 0.562 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3B) |
Weight |
N/A 0.04 lb |