COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A MT12 N/A 29300 lbf N/A 1.775 in N/A 29300 lbf
N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A MT16 N/A 4340 lbf N/A 2.775 in N/A 80300 lbf
N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A MT3 N/A 1000 lbf N/A 0.806 in N/A 2360 lbf
N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End N/A MT5 N/A 1100 lbf N/A 0.900 in N/A 7180 lbf
N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A FTL10 N/A 2430 lbf N/A 1.525 in N/A 21900 lbf
N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A FTL12 N/A 2810 lbf N/A 1.775 in N/A 29300 lbf
N/A RBC® Heim® 0.875 Inch (in) Bore Diameter Spherical Rod End N/A FTL14 N/A 3320 lbf N/A 2.025 in N/A 34500 lbf
N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A FTL16 N/A 4340 lbf N/A 2.775 in N/A 80300 lbf
N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A MTL10 N/A 2430 lbf N/A 1.525 in N/A 21900 lbf
N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A MTL12 N/A 11300 lbf N/A 1.775 in N/A 29300 lbf
N/A RBC® Heim® 0.88 Inch (in) Bore Diameter Spherical Rod End N/A MTL14 N/A 3320 lbf N/A 2.025 in N/A 34500 lbf
N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End N/A MTL16 N/A 80300 lbf N/A 2.775 in N/A 80300 lbf
N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A FT10 N/A 2585 lbf N/A 1.525 in N/A 21900 lbf
N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A FT12 N/A 11300 lbf N/A 1.775 in N/A 29300 lbf
N/A RBC® Heim® 0.875 Inch (in) Bore Diameter Spherical Rod End N/A FT14 N/A 3320 lbf N/A 2.025 in N/A 34500 lbf
N/A RBC® Heim® 0.1875 Inch (in) Bore Diameter Spherical Rod End N/A FTL3 N/A 1000 lbf N/A 0.806 in N/A 2360 lbf
N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A FTL4 N/A 1000 lbf N/A 0.806 in N/A 4860 lbf
N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A FTL5 N/A 1100 lbf N/A 0.900 in N/A 7180 lbf
N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A FTL6 N/A 1660 lbf N/A 1.025 in N/A 8550 lbf
N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A FTL7 N/A 1850 lbf N/A 1.150 in N/A 12000 lbf
N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A FTL8 N/A 2040 lbf N/A 1.337 in N/A 19500 lbf
N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End N/A MT10 N/A 21900 lbf N/A 1.525 in N/A 21900 lbf
N/A RBC® Heim® 0.88 Inch (in) Bore Diameter Spherical Rod End N/A MT14 N/A 3320 lbf N/A 2.025 in N/A 34500 lbf
N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End N/A MTL3 N/A 1000 lbf N/A 0.806 in N/A 2360 lbf
N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A MTL4 N/A 1000 lbf N/A 0.806 in N/A 4860 lbf
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »