Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A CFHD8 |
UPC Code |
N/A 637400153007 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 3425 lbf |
Ball Diameter |
N/A 0.937 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.625 mm |
Bore Diameter |
N/A 0.5 in |
Finish/Coating |
N/A Steel |
Grade |
N/A Precision |
Head Diameter |
N/A 1.312 in |
Head Width |
N/A 0.500 in |
Housing Material |
N/A Carbon Steel |
Length to Ball Center |
N/A 2.4380 in |
Lubrication Type |
N/A Self-Lubricatable |
Operating Temperature [Max] |
N/A 125 ºF |
Misalignment Angle |
N/A 6 º |
Overall Height |
N/A 2.7810 in |
Race Material |
N/A Thermo-Plastic |
Radial Static Load Capacity |
N/A 3425 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.5000-20 |
Shank Thread Length |
N/A 1.187 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3B) |
Weight |
N/A 0.26 lb |