Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A FTL10 |
UPC Code |
N/A 637400182977 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 2430 lbf |
Ball Diameter |
N/A 1.062 in |
Ball Material |
N/A 440C Stainless Steel |
Ball Width |
N/A 0.75 mm |
Bore Diameter |
N/A 0.625 in |
ECCN |
N/A 2A001 |
Grade |
N/A Military |
Head Diameter |
N/A 1.525 in |
Head Width |
N/A 0.577 in |
Housing Material |
N/A 4340 Alloy Steel |
Length to Ball Center |
N/A 2.5000 in |
Lubrication Type |
N/A Self-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 8 º |
Overall Height |
N/A 3.2630 in |
Race Material |
N/A 17-4 PH Heat Treated, Polytetrafluoroethylene (PTFE) |
Radial Static Load Capacity |
N/A 21900 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.6250-18 |
Shank Thread Length |
N/A 1.375 in |
Standards Met |
N/A American Society for Testing and Materials (ASTM-E-1444) Society of Automotive Engineers (SAE-AMS-H-6875) Society of Automotive Engineers (SAE-AMS-H-7199) Society of Automotive Engineers (SAE-AMS-QQ-P-416) Type 1 Class 2 Society of Automotive Engineers (SAE-AS81820) Society of Automotive Engineers (SAE-AS81935) |
Thread Direction |
N/A Left Hand |
Thread Type |
N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3B) |
Weight |
N/A 0.481 lb |