COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
20217-K-MB-C3 Barrel Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 20217-K-MB-C3

Bearing Material

N/A Steel

Bore Diameter

N/A 85 mm

Bore Type

N/A Tapered 1:12

Closure Type

N/A Open

Dynamic Load Rating

N/A 155000 N

Fillet Radius

N/A 2 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 4750 rpm

Outside Diameter

N/A 150 mm

Overall Width

N/A 28 mm

Static Load Rating

N/A 201000 N