COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
20232-MB Spherical Roller Bearing
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Bore Type

Closure Type

Dynamic Load Rating

N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing N/A 160 mm N/A Straight N/A Open N/A 500000 N
N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing N/A 55 mm N/A Tapered 1:12 N/A Open N/A 74000 N
N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Barrel Roller Bearing N/A 85 mm N/A Tapered 1:12 N/A Open N/A 155000 N
N/A FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Barrel Roller Bearing N/A 30 mm N/A Straight N/A Open N/A 48500 N
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1