COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT1601 -L Rotary Tensioner
Unit of Measure

Specifications

Brands

N/A T-Max®

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A RT1601 -L

Chain Tensioner Type

N/A Rotary

Maximum Spring Force

N/A 16 lb

Tensioner Application

N/A Belt

Attachment Mounting Bore

N/A 3/8-16 in

Features & Benefits

Features & Benefits

N/A
  • Rugged, heavy-duty construction
  • Easy installation and adjustment with single bolt feature
  • Wide variety of sizes and mounting styles
  • Improved performance and extended life for most fixed-center drives
  • Built-in spring mechanism absorbs momentary overloads and reduces vibration
  • Constructed from high-quality materials for proven durability
  • Graduated scale tension adjustment
  • Not to be used on reciprocating drives
  • Ideal for use with PowerMax™ Idler Pulleys and Sprockets
  • Best suited for single groove V-belt drives using 3L, SPZ, A/13 (4L) or B/17 (5L) belts