COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT1603 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A RT1603

Chain Tensioner Type

N/A Rotary

Material

N/A Aluminum

Maximum Spring Force

N/A 26 lb

Overall Height

N/A 8.24 in

Overall Length

N/A 2.7600 in

Overall Width

N/A 1.45 in

Angle of Rotation

N/A 15 to 35 º

Tensioner Application

N/A Belt