COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60A52 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60A52

Bore Diameter

N/A 1.3750 in

Bore Range

N/A 0.9375 to 11.6100 in

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Hub Style

N/A A

UPC Code

N/A 097039310583

Material

N/A Steel

Number of Hubs

N/A 0

Number of Strands Across

N/A 1

Number of Teeth

N/A 52

Pitch Diameter

N/A 12.4220 in

Tooth Width

N/A 0.459 in

Type

N/A Rough Stock

Weight

N/A 15 lb