COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TH0402N-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TH0402N-100

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 100 m

Material Specification

N/A Complies with FDA 177-1550 dissolution test. Refer to Manufacturer Catalog (link below) for complete list of chemicals this series of tubing is resistant to.

Material Full Name

N/A Fluorinated Ethylene Propylene Resin

Operating Pressure at Room Temperature

N/A 334 psi

Tube Inside Diameter

N/A 0.079 in2 mm

Tube Material

N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 4.54 lb