Item # |
Item Name |
Manufacturer Part Number |
Length |
Material Full Name |
Tube Inside Diameter |
Typical Applications |
---|---|---|---|---|---|---|
04576841 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0806BU-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576831 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 1.02 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0402BU-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.079 in2 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576832 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.95 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0402N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.079 in2 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
03891985 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.25 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0604BU-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
03591478 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0425N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.098 in2.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576843 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 2.64 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0806R-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.236 in6 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576847 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.71 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1075N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.295 in7.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576839 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.56 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0604N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576834 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 0.83 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0425BU-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.098 in2.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576840 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0604R-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576844 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.77 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1008B-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.315 in8 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576837 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 1.59 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0604B-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
03260213 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 1.52 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0806N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.236 in6 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576835 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter and 3.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0425N-100 | Length N/A 100 m | Material Full Name N/A | Tube Inside Diameter N/A 0.098 in2.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
03260214 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 2.40 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1008N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.315 in8 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
05258071 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 6.35 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1209BU-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.354 in9 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
05190126 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter and 0.83 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1209N-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.354 in9 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
07025533 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1209R-20 | Length N/A 20 m | Material Full Name N/A | Tube Inside Diameter N/A 0.354 in9 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576845 | N/A SMC® 2.89 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1008BU-20 | Length N/A 20 m | Material Full Name N/A Fluorinated Ethylene Propylene Resin | Tube Inside Diameter N/A 0.315 in8 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576836 | N/A SMC® 0.84 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0425R-20 | Length N/A 20 m | Material Full Name N/A Fluorinated Ethylene Propylene Resin | Tube Inside Diameter N/A 0.098 in2.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
05945367 | N/A SMC® 4.54 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH0402N-100 | Length N/A 100 m | Material Full Name N/A Fluorinated Ethylene Propylene Resin | Tube Inside Diameter N/A 0.079 in2 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
06739152 | N/A SMC® Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1008R-20 | Length N/A 20 m | Material Full Name N/A Fluorinated Ethylene Propylene Resin | Tube Inside Diameter N/A 0.315 in8 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
04576846 | N/A SMC® 3.26 Pound (lb) Weight Fluoropolymer (FEP) Tubing | Manufacturer Part Number N/A TH1075BU-20 | Length N/A 20 m | Material Full Name N/A Fluorinated Ethylene Propylene Resin | Tube Inside Diameter N/A 0.295 in7.5 mm | Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |