Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TS0806W-20 |
Color |
N/A White |
Fluid Type |
N/A Air |
Shore D Hardness |
N/A 70 duro |
Length |
N/A 20 m |
Operating Temperature [Max] |
N/A 140 ºF |
Operating Temperature [Min] |
N/A -4 ºF |
Media |
N/A Air Only |
Minimum Bend Radius |
N/A 23 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Physical Resistance |
N/A Abrasion Chemical Impact Thermal |
Tube Inside Diameter |
N/A 0.236 in6 mm |
Tube Material |
N/A Nylon 11 + Nylon 12 |
Tube Outside Diameter |
N/A 0.313 in8 mm |
Typical Applications |
N/A General Purpose Air |
Weight |
N/A 1.25 lb |