Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Tube Outside Diameter |
---|---|---|---|---|---|
02005324 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
02004402 | N/A SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA11B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.275 in | Tube Outside Diameter N/A 0.375 in |
02005293 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
02005322 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
02005311 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02005326 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
02005296 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
02005314 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02005319 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
02005304 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02005313 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02004362 | N/A SMC® 0.125 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA01B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.086 in | Tube Outside Diameter N/A 0.125 in |
02005325 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
02005300 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
02005332 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1075W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.295 in7.5 mm | Tube Outside Diameter N/A 0.394 in10 mm |
02005334 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
02004396 | N/A SMC® 0.250 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA07W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.180 in | Tube Outside Diameter N/A 0.250 in |
02005344 | N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1612B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.472 in12 mm | Tube Outside Diameter N/A 0.630 in16 mm |
02004413 | N/A SMC® 0.500 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA13B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.378 in | Tube Outside Diameter N/A 0.500 in |
02005335 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS1209B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.354 in9 mm | Tube Outside Diameter N/A 0.472 in12 mm |
02005318 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0806BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.236 in6 mm | Tube Outside Diameter N/A 0.313 in8 mm |
02004380 | N/A SMC® 0.250 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TISA07B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.180 in | Tube Outside Diameter N/A 0.250 in |
02005305 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |
02005297 | N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0425G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.098 in2.5 mm | Tube Outside Diameter N/A 0.156 in4 mm |
02005307 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing | Manufacturer Part Number N/A TS0604BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Tube Outside Diameter N/A 0.236 in6 mm |