Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TS1209R-20 |
Color |
N/A Red |
Hardness |
N/A Shore D 70 |
Fluid Type |
N/A Air |
Length |
N/A 20 m |
Operating Temperature [Min] |
N/A -4 ºF |
Minimum Bend Radius |
N/A 31 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Tube Inside Diameter |
N/A 0.354 in9 mm |
Tube Material |
N/A Nylon 11 + Nylon 12 |
Tube Outside Diameter |
N/A 0.472 in12 mm |
Typical Applications |
N/A General Purpose Air |
Weight |
N/A 2.43 lb |