COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TRTU1065B-20 20 meter Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRTU1065B-20

Color

N/A Black

Fluid Type

N/A Air Water

Length

N/A 20 m

Tube Inside Diameter

N/A 0.256 in6.5 mm

Tube Outside Diameter

N/A 0.394 in10 mm

Inside Tube Material

N/A Polyurethane

Outside Tube Material

N/A Flame Retardant Polyolefin

Middle Tube Material

N/A Polyolefin Resin

Typical Applications

N/A Flame Resistance General Purpose Air/Water