COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 0.354 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRB1209B-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRBU1208W-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.197 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRTU0805BU-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.256 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRTU1065B-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 0.295 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRB1075Y-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
N/A SMC® 0.156 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRBU0604Y-100 N/A 100 m N/A 0.156 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRBU1208G-100 N/A 100 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRBU1208R-20 N/A 20 m N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.256 Inch (in) Tube Inside Diameter Spark Resistant Tubing N/A TRTU1065R-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1