COMPANY HEADER
Print Back
RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664793)
Unit of Measure
Items RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664793)
01378886
RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing
RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664787)
02664779
RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing
RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664787)
02664780
RBC® 0.19 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing
RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664781)
02664781
RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing
RBC® 0.44 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing (02664787)
02664782
RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing
Description N/A
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A 24NBC2036YZP N/A 3NBC511ZP N/A 3NBC511YJ N/A 4NBC612ZP N/A 4NBC612YJ
UPC Code N/A 637400033675 N/A 637400593216 N/A 637400593209 N/A 637400593506 N/A 637400593490
Series N/A NBC
Prop 65 N/A Yes
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Needle Roller
Bore Diameter N/A 1.5 in N/A 0.19 in N/A 0.19 in N/A 0.25 in N/A 0.25 in
Cage Material N/A Steel N/A Steel N/A N/A N/A
Closure Type N/A Open
Dynamic Load Capacity N/A 44200 lbf N/A 1800 lbf N/A 1800 lbf N/A 2870 lbf N/A 2870 lbf
Fillet Radius N/A 0.032 in N/A 0.022 in N/A 0.022 in N/A 0.022 in N/A 0.022 in
Finish/Coating N/A Cadmium
Flanges N/A No Flange N/A N/A N/A No Flange N/A
Inner Ring Width N/A
Lubrication Hole Type N/A Hole on Outer Ring
Maximum Speed N/A 100 rpm
Needle Bearing Type N/A Roller and Cage Assembly N/A N/A N/A Roller and Cage Assembly N/A
Number of Rows N/A 1
Operating Temperature Range N/A 0 to +250 ºF N/A 0 to 250 ºF N/A 0 to 250 ºF N/A 0 to +250 ºF N/A 0 to 250 ºF
Outer Ring Width N/A
Outside Diameter N/A 2.2500 in N/A 0.69 in N/A 0.69 in N/A 0.75 in N/A 0.75 in
Overall Width N/A 1.25 in N/A 0.312 in N/A 0.312 in N/A 0.3750 in N/A 0.3750 in
Precision Rating N/A Not Rated
Standards Met N/A
Static Load Capacity N/A 44200 lbf N/A 1800 lbf N/A 1800 lbf N/A 2870 lbf N/A 2870 lbf
Weight N/A 0.71 lb N/A 0.028 lb N/A 0.028 lb N/A 0.04 lb N/A 0.04 lb
Applications N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. N/A Airframe Control N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances.