COMPANY HEADER
Print Back
FAG (Schaeffler) BSB Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing (02356353)
Unit of Measure
Items FAG (Schaeffler) BSB Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing (02356353)
02356353
FAG (Schaeffler) BSB Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing
FAG (Schaeffler) 7602 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing (00103974)
00103974
FAG (Schaeffler) 7602 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing
FAG (Schaeffler) 7602 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing (00103906)
00103906
FAG (Schaeffler) 7602 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing
FAG (Schaeffler) 7602 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing (02298026)
02298026
FAG (Schaeffler) 7602 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing
FAG (Schaeffler) BSB Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing (02356354)
02356354
FAG (Schaeffler) BSB Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing
Description N/A BSB035072-T Single-Direction Thrust Ball N/A 7602025-TVP Bearing N/A 7602030-TVP Bearing N/A 7602040-TVP Bearing N/A BSB040090-T
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A BSB035072-T N/A 7602025-TVP N/A 7602030-TVP N/A 7602040-TVP N/A BSB040090-T
Bearing Material N/A
Bore Diameter N/A 35 mm N/A 25 mm N/A 30 mm N/A 40 mm N/A 40 mm
Bore Type N/A
Cage Material N/A N/A Polyamide N/A Polyamide N/A Polyamide N/A
Closure Type N/A Open
Contact Angle N/A 60 º
Fillet Radius N/A 1 mm N/A 1 mm N/A 1 mm N/A 1.1 mm N/A 1.5 mm
Finish/Coating N/A Uncoated
Internal Clearance N/A C0
Maximum Speed N/A 3700 rpm N/A 4500 rpm N/A 3800 rpm N/A 2800 rpm N/A 3100 rpm
Number of Rows N/A Single-Row
Operating Temperature [Max] N/A N/A +120 ºC N/A +120 ºC N/A +120 ºC N/A
Outer Ring Width N/A 15 mm N/A 15 mm N/A 16 mm N/A 18 mm N/A 20 mm
Outside Diameter N/A 72 mm N/A 52 mm N/A 62 mm N/A 80 mm N/A 90 mm
Overall Width N/A 15 mm N/A 15 mm N/A 16 mm N/A 18 mm N/A 20 mm
Precision Rating N/A Not Rated
Radial Dynamic Load Capacity N/A 31500 N N/A 23200 N N/A 27500 N N/A 39000 N N/A 52000 N
Radial Static Load Capacity N/A 81000 N N/A 50000 N N/A 66000 N N/A 106000 N N/A 138000 N
Fill Slot N/A Non-Fill Slot
Series N/A BSB N/A 7602 N/A 7602 N/A 7602 N/A BSB
Thrust Bearing Type N/A Single-Direction N/A N/A N/A N/A