COMPANY HEADER
Print Back
Brennan Joint Industry Council (JIC) Nut
Unit of Measure
Items Brennan Joint Industry Council (JIC) Nut
00339217
Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317521)
00317521
Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00339216)
00339216
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317527)
00317527
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317413)
00317413
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0318-02 N/A 0318-02-SS N/A 0318-03 N/A 0318-04-SS N/A 0318-05
Prop 65 N/A Yes
Adapter Type N/A JIC Nut
End 1 Size N/A 1/8 in N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 5/16 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 7/16-20 N/A 1/2-20
Material N/A Steel N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel
Weight N/A 0.01 lb N/A 0.03 lb N/A 0.02 lb N/A 0.03 lb N/A 0.03 lb