COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

End 1 Size

End 1 Thread Type

End 1 Thread Size

Material

N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/8 in N/A Society of Automotive Engineers (SAE) N/A 5/16-24 N/A Steel
N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/8 in N/A Society of Automotive Engineers (SAE) N/A 5/16-24 N/A Stainless Steel
N/A Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/16 in N/A Society of Automotive Engineers (SAE) N/A 3/8-24 N/A Steel
N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1/4 in N/A Society of Automotive Engineers (SAE) N/A 7/16-20 N/A Stainless Steel
N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/16 in N/A Society of Automotive Engineers (SAE) N/A 1/2-20 N/A Steel
N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/16 in N/A Society of Automotive Engineers (SAE) N/A 1/2-20 N/A Stainless Steel
N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 5/8 in N/A Society of Automotive Engineers (SAE) N/A 7/8-14 N/A Stainless Steel
N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 3/4 in N/A Society of Automotive Engineers (SAE) N/A 1-1/16-12 N/A Stainless Steel
N/A Brennan 7/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 7/8 in N/A Society of Automotive Engineers (SAE) N/A 1-3/16-12 N/A Steel
N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1 in N/A Society of Automotive Engineers (SAE) N/A 1-5/16-12 N/A Stainless Steel
N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/4 in N/A Society of Automotive Engineers (SAE) N/A 1-5/8-12 N/A Stainless Steel
N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 1-1/2 in N/A Society of Automotive Engineers (SAE) N/A 1-7/8-12 N/A Stainless Steel
N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Nut N/A 2 in N/A Society of Automotive Engineers (SAE) N/A 2-1/2-12 N/A Stainless Steel
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1