COMPANY HEADER
Print Back
Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap (00317524)
Unit of Measure
Items Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap (00317524)
00317446
Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317114)
00317114
Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan Adjustable Lock Nut
00317857
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317114)
00317125
Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut (00317114)
00317032
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Nut
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0318-10 N/A 0304-C-20 N/A 0306-06 N/A 0304-C-24 N/A 0304-C-04
Prop 65 N/A Yes
Adapter Type N/A Nut
End 1 Size N/A 5/8 in N/A 1-1/4 in N/A 3/8 in N/A 1-1/2 in N/A 1/4 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 7/8-14 N/A 1-5/8-12 N/A 9/16-18 N/A 1-7/8-12 N/A 7/16-20
Material N/A Steel
Overall Length N/A 0.97 in N/A 1.062 in N/A 0.281 in N/A 1.188 in N/A 0.594 in
Weight N/A 0.09 lb N/A 0.61 lb N/A 0.03 lb N/A 0.8 lb N/A 0.03 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools