COMPANY HEADER
Print Back
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707941)
Unit of Measure
Items Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707941)
06707941
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707941)
07029095
Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707811)
06707811
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707811)
07029560
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway (06707811)
07029540
Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway
Description N/A MISCC-09-09-SKW 9 mm x 9 mm ID N/A MISCC-50-50-SKW Shaft Coupling N/A MISCC-09-09-KW 9 mm x 9 mm ID N/A MISCC-08-08-KW Shaft Coupling N/A MISCC-10-10-KW Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A MISCC-09-09-SKW N/A MISCC-50-50-SKW N/A MISCC-09-09-KW N/A MISCC-08-08-KW N/A MISCC-10-10-KW
Series N/A MISSC N/A MISSC N/A MISCC N/A MISCC N/A MISCC
Bore - Side 1 N/A 9 mm N/A 50 mm N/A 9 mm N/A 8 mm N/A 10 mm
Bore - Side 2 N/A 9 mm N/A 50 mm N/A 9 mm N/A 8 mm N/A 10 mm
Finish N/A Plain N/A Plain N/A Black Oxide N/A Black Oxide N/A Black Oxide
Coupling Material N/A 303 Stainless Steel N/A 303 Stainless Steel N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A One-Piece Clamp with Keyway
Harmonization Code N/A 8483.60.8000
Keyway - Side 1 N/A 0.1190 in N/A 0.5520 in N/A 0.1190 in N/A 0.0800 in N/A 0.1190 in
Keyway - Side 2 N/A 0.4090 in N/A 2.1180 in N/A 0.4090 in N/A 0.3540 in N/A 0.4490 in
Outside Diameter N/A 24 mm N/A 85 mm N/A 24 mm N/A 24 mm N/A 29 mm
Overall Length N/A 35 mm N/A 124 mm N/A 35 mm N/A 35 mm N/A 45 mm
Screw Material N/A Stainless Steel N/A Stainless Steel N/A Steel N/A Steel N/A Steel
Screw Thread Size N/A M3 x 10 N/A M10 x 25 N/A M3 x 10 N/A M3 x 10 N/A M4 x 12
Screw Type N/A Hex Socket Cap Screw
Weight N/A 2.40 lb N/A 6.75 lb N/A 2.40 lb N/A 0.18 lb N/A 0.43 lb