COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 9 mm N/A 24 mm N/A 35 mm N/A M3 x 10
N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 50 mm N/A 85 mm N/A 124 mm N/A M10 x 25
N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 9 mm N/A 24 mm N/A 35 mm N/A M3 x 10
N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 8 mm N/A 24 mm N/A 35 mm N/A M3 x 10
N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 10 mm N/A 29 mm N/A 45 mm N/A M4 x 12
N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 12 mm N/A 29 mm N/A 45 mm N/A M4 x 12
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 14 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 15 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 16 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 35 mm N/A 67 mm N/A 95 mm N/A M8 x 25
N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 40 mm N/A 77 mm N/A 108 mm N/A M8 x 25
N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 50 mm N/A 85 mm N/A 124 mm N/A M10 x 25
N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 20 mm N/A 42 mm N/A 65 mm N/A M6 x 16
N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 25 mm N/A 45 mm N/A 75 mm N/A M6 x 16
N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 30 mm N/A 53 mm N/A 83 mm N/A M6 x 16
N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 8 mm N/A 24 mm N/A 35 mm N/A M3 x 10
N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 10 mm N/A 29 mm N/A 45 mm N/A M4 x 12
N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 12 mm N/A 29 mm N/A 45 mm N/A M4 x 12
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 14 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 15 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 16 mm N/A 34 mm N/A 50 mm N/A M5 x 16
N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 20 mm N/A 42 mm N/A 65 mm N/A M6 x 16
N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 25 mm N/A 45 mm N/A 75 mm N/A M6 x 16
N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 30 mm N/A 53 mm N/A 83 mm N/A M6 x 16
N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway N/A 35 mm N/A 67 mm N/A 95 mm N/A M8 x 25
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2